TLE9254LC
Overview
TLE9254LC is a high speed Infineon dual CAN Transceiver with bus wake-up used in automotive as well as industrial HS CAN applications
It is designed to fulfill the requirements of the following standards:
- ISO 11898-2 (2016) physical layer specification
- SAE J1939
- SAE J2284
This product is available in standard package PG-TSON-14 which is RoHS compliant, halogen free and supports solder joint requirements for automated optical inspection (AOI). Alternatively the TLE9254SK is available in PG-DSO-14.
Summary of Features
- Compliant to ISO 11898-2:2016
- Dual channel CAN FD transceiver with very low quiescent current in stand-by mode
- Wide common mode range for electromagnetic immunity (EMI)
- Very low electromagnetic emission (EME) allows the use without additional common mode choke
- Excellent ESD robustness
- Very high CAN FD symmetry to support CAN FD data frames up to 5 MBit/s
- Extended supply range on VCC
- CAN short circuit proof to ground, to battery and to VCC
- TxD timeout function
- Low CAN bus leakage current in power-down state
- Overtemperature protection
- Protected against automotive transients according to ISO 7637 and SAE J2962-2
- Stand-by mode with bus wake-up pattern function
- Wake-up indication on the RxD output
- Green Product (RoHS compliant)
- Available in PG-TSON-14 which supports solder joint requirements for automated optical inspection (AOI)
Potential Applications
- Gateway modules
- Body Control Modules (BCMs)
- Electric Power Steering
- Battery Management Systems
- Cluster and Lighting Control Modules
For family overview please click here.
Support