TLE9351BVSJ High speed CAN Transceivers with up to 5Mbit/s transmission speed for automotive & many other applications.
The TLE9351BVSJ is a high speed CAN transceiver, used in HS CAN systems for automotive applications as well as for industrial applications. It is designed to fulfill the requirements of ISO 11898-2:2016 physical layer specification as well as SAE J1939 and SAE J2284. The TLE9351BVSJ is available in a RoHS compliant, halogen free PG-DSO-8 package. As an interface between the physical bus layer and the HS CAN protocol controller, the TLE9351BVSJ is designed to protect the microcontroller against interferences generated inside the network. A very high ESD robustness and the optimized RF immunity allows the use in automotive applications without additional protection devices, such as suppressor diodes or common mode chokes. Based on the high symmetry of the CANH and CANL output signals, the TLE9351BVSJ provides a very low level of electromagnetic emission (EME) within a wide frequency range. The TLE9351BVSJ fulfills even stringent EMC test limits without an additional external circuit, such as a common mode choke. The optimized transmitter symmetry combined with the optimized delay symmetry of the receiver enables the TLE9351BVSJ to support CAN FD data frames. The device supports data transmission rates up to 5 Mbit/s, depending on the size of the network and the inherent parasitic effects. Dedicated low-power modes, such as standby mode, provide very low quiescent current during power-up of the device. In standby mode the typical quiescent current on VIO is less than 10 µA while the device can still wake up by a bus signal on the HS CAN bus. Fail-safe features, such as overtemperature protection, output current limitation or the TxD timeout feature are designed to protect the TLE9351BVSJ and the external circuitry from irreparable damage.
Summary of Features
• Fully compliant to ISO 11898-2:2016 and SAE J2284-4/-5
• Loop delay symmetry for CAN FD data frames up to 5 Mbit/s
• Very low electromagnetic emission (EME) allows the use without
additional common mode choke
• VIO input for voltage adaption to the microcontroller interface (3.3 V or 5 V)
• Bus wake-up pattern (WUP) function with optimized filter time for
worldwide OEM usage
• Standby mode with minimized quiescent current
• Transmitter supply VCC can be disabled in standby mode to further minimize quiescent current
• Excellent ESD robustness
• TxD timeout function
• Very low CAN bus leakage current in power-down state
• Overtemperature protection
• Protected against automotive transients according to ISO 7637 and SAE J2962-2
• Green Product (RoHS compliant
Benefits
- very high EDS robustness allowing for use without additional protection device
- Excellent EMC without additional external circuitry
- Low current consumption
Potential Applications
- Engine control units (ECU)
- Body control modules (BCM)
- Electric power steering
- Transmission control units (TCUs)
- Chassis control modules