TLT9255WLC TLT9255WLC is the first Infineon high speed CAN Transceiver with flexible data rate up to 5MB and grade “0” (Ta=+150°) capability.
Overview
TLT9255WLC is a CAN FD 5MB with Partial Networking. The SPI interface of the TLE9255W is used to setup the wake-up functions as well as the INH output, the mode and the undervoltage control of the device.
This allows a very flexible usage of the TLE9255W in different automotive applications. The TLT9255WLC is realized in tiny leadless TSON-14 package with Lead Tip Inspection (LTI) feature providing Automated Optical Inspection (AOI) capability.
Based on the high symmetry of the CANH and CANL signals, the TLT9255W provides a very low level of electromagnetic emission within a wide frequency range, allowing the operation of the TLT9255W without a common mode choke in automotive and industrial applications.
The TLT9255W is enclosed in an RoHS compliant PG-TSON-14 package and fulfills the requirements of the ISO11898-2 (2016).
Summary of Features
- Fully compliant to ISO11898-2 (2016)
- Infineon automotive quality
- AEC-Q100 Grade 0 (Ta: -40°C to +150°C) qualification for high temperature mission profiles
- HSCAN standard data rates up to 1MBit/s
- CAN FD data rates up to 5MBit/s
- Wide common mode range for electromagnetic immunity (EMI)
- Very low electromagnetic emission (EME)
- Excellent ESD robustness, ±10kV according to IEC61000-4-2
- Independent supply concept on VCC and VBAT pins
- Fail safe features – TxD-timeout – overtemperature shutdown – overtemperature warning
- Extended supply range on VCC and VIO supply
- CAN short circuit proof to ground, battery and VCC
- Overtemperature protection
- Advanced bus biasing according to ISO11898-2 (2016)
- Bus Wake-up Pattern (WUP) function with optimized filter time (0.5µs - 1.8µs) for worldwide OEM usage
- Wake-up pattern (WUP) detection in all low-power modes
- Wake-up frame (WUF) detection according to ISO11898-2 (2016)
- Wake-up frame detection with CAN FD tolerant feature
- Local wake-up input
- SPI clock frequency up to 4MHz
- Green Product (RoHS compliant)
Potential Applications
- Car powertrain and transmission applications
- HSCAN networks in automotive applications
- HSCAN networks in industrial applications
For family overview please click here.
Support