TLE8457CLE
The TLE8457CLE is a monolithic integrated LIN transceiver with low drop-out voltage regulator in the TSON-8 package.
The device is designed to supply a microcontroller and peripherals with a stable 5 V supply and up to 70 mA. It provides protection through VCC undervoltage reset, while also offering bi-directional bus communication compliant to LIN specification 2.2A and SAE J2602. With the ultra low quiescent current consumption of typical 20 μA in standby mode, the TLE8457CLE is especially suited for applications that are permanently supplied by the battery.
Based on the Infineon BiCMOS technology, the TLE8457CLE provides excellent ESD robustness together with a very high level of electromagnetic compatibility (EMC). The TLE8457CLE is AEC qualified and tailored to withstand the harsh conditions of the automotive environment.
The TLE8457 family is available with different output voltages, different packages and different feature set as detailed in the family overview table below.
Benefits
- 5 V low drop-out linear voltage regulator with 70 mA current capability
- stable output voltage with small ceramic output capacitor ( 1 µF )
- integrated initialization time-out feature
- low current consumption in stand-by mode (40 μA) and sleep mode (16μA)
- includes the TxD dominant time-out feature
- excellent EMC performance (IBEE test report)
- TSON-8 package
- TLE8457CLE LIN-LDO demo board available
Potential Applications
- LIN slave satellite modules
- window lifters
- rain sensors
- light sensors
- sun roofs
- wiper modules
Family Overview:
5 V output | 3.3 V output | |||
---|---|---|---|---|
PG-TSON-8 | PG-DSO-8 | PG-TSON-8 | PG-DSO-8 | |
* Enable power saving if application fails to power up due to Vcc shortcircuit or failure at the microcontroller | TLE8457ALE | TLE8457ASJ | TLE8457BLE | TLE8457BSJ |
* Evaluation of the application status by the LIN LDO not wanted * Application to send wake-up signal to LIN bus |
TLE8457CLE | TLE8457CSJ | TLE8457DLE | TLE8457DSJ |