CY7C65223-24LQXS Automotive-grade USB-UART single channel bridge controller with RS485 and software/hardware flow control in tray packing
Overview
A full-speed USB to UART controller compliant with BC1.2, integrating flash memory, voltage regulator and oscillator. It supports bus-powered and self-powered modes, and can enable efficient system power management with suspend and remote wake-up signals.
This part is available on demand, please contact us here to place your request or receive more information.
Summary of Features
- USB 2.0-complaint, full-speed (12 Mbps)
- Single-channel configurable UART
- Four general-purpose I/O (GPIO) pins
- 512 byte flash memory
- Configuration utility (Windows)
- Driver support for VCOM and DLL
- Integrated 48-MHz clock oscillator
- Bus- & self-powered configurations
- USB suspend mode for low power
- Operating voltage: 1.71 to 5.5 V
- Operating temperature: –40 °C to 105 °C
- 24-pin QFN, tray
Potential Applications
Support