CYPD7272-68LQXQ Tray packing option of EZ-PD™ CCG7DC, integrated dual-port USB -C PD + DC-DC controller, supported in ModusToolBox™
Overview
CYPD7272-68LQXQ is the tray packing option of Infineon’s highly integrated dual-port USB-C power delivery (PD) solution with the integrated DC-DC controller. It comes with a 68-QFN package, and it is used in USB-C PD power source applications.
Summary of Features
- ARM® Cortex®-M0 a 32-bit MCU
- 128 KB Flash, 32 KB ROM, 16KB SRAM
- USB PD and DC-DC
- PD 3.1 SPR PPS
- Buck-boost and buck converters
- FCCM and DCM
- 150 kHz - 600 kHz
- I2C and CC bootloader
- I2C, PWM, ADC, GPIOs
- Dynamic loadsharing
- Tray packing
- Supported by ModusToolBox™
Benefits
- High programmable analog and digital
- Highly integrated USB-PD and DC-DC
- Support field upgrade
Potential Applications
- USB-C adapters and chargers
- USB-C PD wall outlet
- PC docking downstream port
- Cigarette lighter adapter
Support