CYPD7199-40LDXS In-vehicle rear seat entertainment USB single-port USB-C PD with buck-boost controller
Overview
CYPD7199-40LDXS is the tray packing type option belonging to Infineon's EZ-PD™ CCG7S family of highly integrated single-port USB-C Power Delivery (PD) with integrated buck-boost controllers, suitable for automotive rear seat entertainment applications.
CYPD7199 is available on demand, please contact us here to place your request or receive more information.
Summary of Features
- AEC-Q100
- Supports one USB-PD port
- Compliant with USB-PD 3.1 v2.0
- Configurable resistors RP and RD
- VBUS provider NFET gate driver
- 48 MHz ARM® Cortex® M0 CPU
- 128 KB Flash, 16 KB SRAM, 32 KB ROM
- 1x buck-boost controller
- 1x Legacy/ proprietary charging block
- System-level fault protection
- Integrated oscillator
- 40-pin QFN, wettable flank, tray
Benefits
- Reduced BOM
- Reduced design cycle
- SDK for value-added features
Potential Applications
- Rear seat entertainment
Support