CYPD8125-48LDXI
EZ-PD™ CCG8 CYPD8125 single-port USB-C controller with ERP support in tray packing
CYPD8125-48LDXI is the single port 48-QFN tray packing option of EZ-PD™ CCG8 family of USB-C port controllers. It complies with the latest USB -C and Power Delivery (PD) specifications. EZ-PD™ CCG8 provides a complete USB Type-C and USB PD port control solution for PCs and notebooks, including a discrete N-channel field effect transistor (NFET) gate driver with fault protection and slew rate, and it supports extended power range (EPR) up to 28 V without the need of any external components.
EZ-PD™ CCG8 CYPD8125-48LDXI is only available on demand, please contact us here to place your request or receive more information.
Summary of Features
- USB Type-C and Power Delivery 3.1 with EPR up to 28V supporting USB3 and USB4, Thunderbolt, DisplayPort Alternate Mode platforms
- 32-bit, 48 MHz Arm® Cortex®-M0 Plus processor with integrating a complete Type-C transceiver including the Type-C termination resistors Rp, Rd, and dead battery Rd termination
- Integrated load switch controller for driving NFETs on VBUS provider path
- Slew rate controller turn-on the VBUS provider path
- Configurable hardware-controlled VBUS overvoltage, undervoltage, overcurrent, short circuit, reverse current protection, and thermal shutdown
- VBUS high-side current sense amplifier capable of measuring current across 5-m series resistance on the provider path
- Integrated 3:1 SBU Muxes for Alternate modes and closed chasis debug
- Integrated digital blocks
- Four timers, counters, PWMs, and up to 23 GPIOs
- Four SCBs for configurable master/slave I²C, SPI or UART
- Integrated analog blocks
- Integrated high-voltage 28 V-regulator
- VCONN FETs
- High-side current sense amplifier across 5 ohms
- VBUS discharge NFET
- System-level fault protection
- Over-current, over-voltage, under-voltage, reverse-current and short-circuit protection on VBUS provider path
- VCONN over-current protection
- Package: 48-QFN (6x6 mm)
- Packing type: tray
Benefits
- Highly integrated Dual/Single port USB-C PD controller with 28V EPR integrated and up to 48 V with external BOM
- Ideal for EPR-based DRP solution
Potential Applications
- PC Notebook
- Desktops