CYW20719
Overview
AIROC™ CYW20719 Bluetooth® and Bluetooth® LE System on Chip
The CYW20719 is a Bluetooth® 5.1-compliant, stand-alone baseband processor with an integrated 2.4 GHz transceiver with Bluetooth® LE, EDR and BR. The device is intended for use in audio, IoT, sensors (medical, home, security, and so forth) and human interface device (HID) applications. Manufactured using an advanced 40nm CMOS low-power fabrication process, the CYW20719 employs high level of integration to reduce external components, thereby minimizing application footprint and costs.
- 96-MHz Arm® Cortex®-M4 microcontroller unit MCU with floating point unit (FPU)
- Supports serial wire debug (SWD)
- Runs Bluetooth® stack and application
- Option to execute from on-chip flash or RAM
- 16 GPIOs on QFN package
- 40 GPIOs on WLCSP package
- 4 GPIOs support 16 mA and 8 mA sink at 3.3V and 1.8V respectively
- 6x 16-bit PWMs
- Programmable key-scan matrix interface, up to 8x20 key-scanning matrix
- Watchdog timer (WDT)
- 1x peripheral UART, 1x UART for programming and HCI
- 2x SPI (master or slave mode) Blocks (SPI, Quad SPI, and MIPI DBI-C)
- 1x I²C master/slave and 1x I²C master
- 1x 28-channel ADC (10-ENoB for DC measurement and 12- ENOB for audio measurement)
- CYW20719B2 product guide
- CYW20719 Enhanced Low Power, BR/EDR/BLE Bluetooth 5.0 SoC Datasheet
- Download ModusToolbox™ Bluetooth® SDK
- Join the Wireless Community
Diagrams
Support