CYBLE-012011-00
Overview
Parametrics
Parametrics | CYBLE-012011-00 |
---|---|
ADC (#, Max. Resolution @ Sample Rate) | SAR (1, 12-bit @ 1 msps) |
Base Silicon | PSoC™ 4-BLE |
Bluetooth Classic | No |
Bluetooth EDR 2MBPS RX SENSITIVITY | N/A |
Bluetooth EDR 2Mbps TX POWER | N/A |
Bluetooth LE | Yes |
Bluetooth LE Data rate | 1 MByte/s |
Bluetooth LE RX SENSITIVITY | - 93 dBm |
Bluetooth LE TX POWER | 3dBm |
CPU Core | 48MHz |
CapSense | Yes |
Currently planned availability until at least | 31-12-2024 |
Extended Range | No |
Family | AIROC™ Bluetooth Modules |
Flash | 128 kByte |
GPIOs | 23 |
I2C | Configurable |
Launch Date | 31-12-2009 |
Longevity - 15 years | Yes |
Longevity - Extended | No |
Main CPU Core | Arm® Cortex®- M0 |
Operating Temperature min max | -40 °C 85 °C |
Operational Amplifier | Yes |
PDM | Configurable |
PWM | 4 |
Pads | 31 |
SPI | Configurable |
SRAM | 16 kByte |
Secondary CPU Core | None |
Serial Communication Blocks | 5 |
Size (X mm x Y mm x Z mm) | 14 x 19 x 2.00 mm |
Type of Antenna | PCB trace antenna |
UART | Configurable |
V min max | 1.9 V 5.5 V |
Parametrics | CYBLE-012011-00 |
---|
Documents
Login to myInfineon to see all documents available
-
CYBLE-012011-00, EZ-BLE Creator Module
EN
10_00 | 2022-06-27 | pdf | 1 MB
-
QTP# 152401 : Qualification of PRoC BLE Module CYBLE-022001-00 Printed Circuit Board Assembly (PCBA)
EN
02_00 | 2021-11-12 | pdf | 58 KB
Order
Sales Product Name | CYBLE-012011-00 |
---|---|
OPN Info | CYBLE-012011-00 |
Product Status | discontinued |
Infineon Package name | LG-MLGA-31 |
Standard Package name | MODULE-31 (002-02521) |
Order online | |
Completely lead free | undefined |
Halogen free | yes |
RoHS compliant | yes |
Packing Size | 500 |
Packing Type | TAPE & REEL |
Moisture Level | 3 |
Moisture Packing | DRY |
Sales Product Name | CYBLE-012011-00 |
---|
Design Support
Development Tools

Development Tools
DOWNLOAD - ModusToolbox™ Software

Infineon
ModusToolbox™ is a set of multi-platform development tools and a comprehensive suite of GitHub®-hosted firmware libraries. Together, they enable an immersive development experience for customers creating converged MCU and Wireless systems.
Embedded Software

Embedded Software
PSoC™ Peripheral Driver Library (PDL)

Infineon
The Peripheral Driver Library (PDL) simplifies software development for the PSoC™ 6 devices. The PDL reduces the need to understand register usage and bit structures, thus easing software development for the extensive set of peripherals available.

Development Tools
DOWNLOAD - ModusToolbox™ Software

Infineon
ModusToolbox™ is a set of multi-platform development tools and a comprehensive suite of GitHub®-hosted firmware libraries. Together, they enable an immersive development experience for customers creating converged MCU and Wireless systems.

Embedded Software
PSoC™ Peripheral Driver Library (PDL)

Infineon
The Peripheral Driver Library (PDL) simplifies software development for the PSoC™ 6 devices. The PDL reduces the need to understand register usage and bit structures, thus easing software development for the extensive set of peripherals available.
Support