CYBLE-202007-01
Infineon’s AIROC™ CYBLE-202007-01 is a fully certified Bluetooth® LE embedded module based on a proven hardware design and Infineon’s PSOC™ 4-BLE. This module includes a royalty-free Bluetooth® stack compatible with Bluetooth® 5.1, helping cutdown the additional time needed for design, development and certification. It is available in 14 x 18.5 x 2.00 mm SMT form-factor, with an external -u.FL antenna and is certified to FCC, ISED, MIC, and CE regulations.
Infineon’s AIROC™ CYBLE-202007-01 module supports Infineon's CAPSENSE™, the industry-leading capacitive-sensing solution. This module is based on scalable and reconfigurable platform architecture, combining programmable and reconfigurable analog and digital blocks for flexible automatic routing. It is fully integrated with onboard crystal oscillator, passive components, flash memory, up to 18 capacitive sensors for buttons or sliders and the PSOC™ 4-BLE Bluetooth® MCU. This highly integrated module is globally certified to support fast time-to-market.
Infineon’s AIROC™ CYBLE-202007-01 module complies with Bluetooth® core specification version 5.1 and has gone through SIG qualification with Declaration ID D054766 and QDID 167529.
Infineon’s AIROC™ CYBLE-202007-01 module is designed to support a wide spectrum of cost optimized Bluetooth® applications.