CYBT-243053-02
Infineon’s AIROC™ CYBT-243053-02 is a fully certified Bluetooth® and Bluetooth® LE module based on Infineon’s CYW20820. This embedded module is available as a 35-ball package in 12x16.61x1.7mm SMT form-factor.
Infineon’s AIROC™ CYBT-243053-02 module is fully integrated with onboard crystal oscillator, passive components, flash memory, and the CYW20820 system on chip. These highly integrated modules are globally certified to support fast time-to-market.
Infineon’s AIROC™ CYBT-243053-02 module complies with Bluetooth® core specification version 5.4 and has gone through the requisite qualification with a Declaration ID D051681 and QDID 156667.
Infineon’s AIROC™ CYBT-243053-02 module is designed to support a wide spectrum of Bluetooth® applications in home automation, sensors (medical, home, security, and industrial), lighting, Bluetooth® Mesh, or Bluetooth® connected IoT areas.