CYBT-253059-02
Infineon’s AIROC™ CYBT-253059-02 is a fully certified Bluetooth® and Bluetooth® LE module based on Infineon’s CYW20820. This embedded module is available as a 35-ball package in 11x11x1.7mm SMT form-factor.
Infineon’s AIROC™ CYBT-253059-02 module is fully integrated with onboard crystal oscillator, passive components, flash memory, and the CYW20820 system on chip. These highly integrated modules are globally certified to support fast time-to-market.
Infineon’s AIROC™ CYBT-253059-02 module complies with Bluetooth® core specification version 5.4 and has gone through qualification with a Declaration ID D052875 and QDID 158813.
Infineon’s AIROC™ CYBT-253059-02 module is designed to support a wide spectrum of Bluetooth® applications in home automation, sensors (medical, home, security, and industrial), lighting, Bluetooth® Mesh, or Bluetooth® connected IoT areas.