CYBT-333032-02
Infineon’s AIROC™ CYBT-333032-02 is a fully certified Bluetooth® Smart Ready wireless embedded module based on a proven hardware design and Infineon’s AIROC™ CYW20706 silicon device. This module includes a royalty-free Bluetooth® stack compatible with Bluetooth® 5.0. It is available in 12.0 × 15.5 × 1.95 mm package SMT form-factor, with an external -u.FL antenna and is certified to FCC, ISED, MIC, and CE regulations.
CYBT-333032-01 provides all necessary components required to operate Bluetooth LE and/or BR/EDR communication standards with a Maximum TX output power of +12 dbm for Bluetooth Classic, +9 dBm for Bluetooth Low Energy modes, offering a Bluetooth LE connection range of up to 250 meters at 9 dBm.
This highly integrated module is globally certified to support fast time-to-market, helping cutdown the additional time needed for design, development and certification. Infineon’s AIROC™ CYBT-333032-02 module complies with Bluetooth® core specification version 5.0 and has gone through SIG qualification with QDID: D041935 and Declaration ID: 131625.
Infineon’s AIROC™ module CYBT-333032-02 is designed for Bluetooth wideband speech support.