CYBT-413055-02
Infineon’s AIROC™ CYBT-413055-02 is a fully certified dual mode Bluetooth® BR/EDR and Bluetooth® Low Energy wireless embedded module based on a proven hardware design and Infineon’s AIROC™ CYW20719 silicon device.
The CYBT-413055-02 includes a royalty-free Bluetooth® stack compatible with Bluetooth® 5.0 in a 12.0 × 16.3 × 1.70 mm SMT package form-factor. This device is certified to FCC, ISED, MIC, and CE regulations.
The CYBT-413055-02 supports peripheral functions (ADC and PWM), UART, I2C, and SPI communication, and Bluetooth® audio interface. This device provides all necessary components required to operate Bluetooth® LE and/or BR/EDR communication standards with a Maximum TX output power of +4 dBm for Bluetooth® Classic, +4 dBm for Bluetooth® Low Energy modes.
This highly integrated module is globally certified to support fast time-to-market, helping cutdown the additional time needed for design, development and certification. Infineon’s AIROC™ CYBT-413055-02 module complies with Bluetooth® core specification version 5.0 and has gone through SIG qualification with QDID: 101726 and Declaration ID: D050855