CYW54907
Wi-Fi 5 (802.11ac) dual-band Wi-Fi SoC with embedded application processor
Infineon’s AIROC™ CYW54907 is an 802.11ac dual-band Wi-Fi SoC with embedded 320 MHz Arm® Cortex®-R4 application processor and 2 MB of on-chip memory. With a powerful processor, large on-chip memory, rich set of peripherals, 802.11ac connectivity and networking stack provided by Infineon’s ModusToolbox™, the CYW54907 offers everything need to quickly build a wide variety of secure cloud applications without relying on a host processor.
-
320MHz ARM Cortex R4
-
SRAM (2MB)
-
ROM (640KB)
-
802.11b/g/n/ac compliant, Dual-band (2.4/5 GHz)
-
20/40/80 MHz channels, up to 433.3 Mbps PHY data rate
-
VHT20/40/80 for 5 GHz, HT20 for 2.4 GHz, Legacy rates
-
Internal PA/LNA for WLAN/BT
-
Optional external PA for 5GHz
-
SDIO 3.0
-
SPI x2, QSPI
-
UART x3
-
Ethernet (RMII/MII)
-
I2S x2
-
I2C x2
-
PWM x6
-
GPIO x17
-
2-wire SECI for external BT/LTE
-
316-ball WLCSP (0.2mm ball pitch)