TriCore™ Development Platform
The TriCore™ Development Platform from HighTec is an integrated development environment for compiler tools based on Eclipse™
HighTec makes innovative Open Source Compiler Technology automotive grade
The compiler tools are based on GNU and LLVM, modern and innovative open source technology, developed maintained and supported by a large community including the big players in the IT world.
HighTec optimizes these compiler technologies towards the ISA of TriCore and other embedded architectures. The c-runtime libraries are also optimized for TriCore fully owned by HighTec (no open-sources license). A flexible qualification tool kit creates the test library to achieve ISO 26262 ASIL-D.
Get a free evaluation version of the AURIX Development Platform
Product Overview
Optimized C/C++ compiler:
- ANSI/ISO C99, C++11, C++14
- Supports parallel compilation
- Multiple performance levels to optimize speed and code size
- Multi-level optimization process
- Global optimizer
Target optimized cross-compilation and linking
- Optimized standard C and C++ libraries (no open source license)
- Target specific optimizer including FPU and PPU support, support of position-independent code
- MultiCore support
- Target extended linker script
- TriCore EABI tested
- Support for HSM, MCS/GTM
- IDE content manager with quick access to BSP and ready to use examples and libraries
Automotive Grading
- ISO26262 Qualification Kit
- Frozen Version Support
- Bug Scanning Compiler
- HEX Neutral Files
- Third-party compatibility
- Long Term Commitment