Cyclone LC Universal
![](/export/sites/default/_images/product/microcontroller/Aurix/Cyclone-LC-Universal.jpg_1755861849.jpg)
PEmicro's Cyclone LC Universal flash programmer is a powerful tool for in-circuit programming, debugging, and testing of MCU devices in either stand-alone mode or controlled from a PC. It offers on-board storage of programming images, provides power to the target device, supports manual or automated programming, and has an easy-to-use touchscreen interface. Programming may be launched by a single button press without a PC, or automatically from a PC via the automated control SDK.
Cyclone LC Universal supports programing of Infineon’s AURIX TC2xx/TC3xx devices.
Standard Cyclone Features
- Stand-Alone Programming - Program targets with a PC or without a PC
- Standard Automated Control - PC based SDK, Console, and GUI Control
- Multiple Communications Interfaces - USB 2.0, Ethernet, and Serial interfaces
- Touchscreen LCD Display - Easy to use touch screen interface with remote access
- Target Power Management - Ability to provide and switch power to a target
- Auto-Counting & Shared Serial Numbers - Programming can incorporate sophisticated serialization
- Ethernet-Based Debugging - Compatible with many development IDEs
- On-Board Storage - Encrypted internal memory, 16MB, 8 images
Optional upgrades for Cyclone LC
- ProCryption Security - RSA./AES encryption, programming count/Date limits, etc.
- Advanced Automation Control - Advanced Feature Set includes Gang Programming, Dynamic Data Programming
- External SDHC Memory - External memory via SDHC Card Port
Cyclone FX Universal
![](/export/sites/default/_images/product/microcontroller/Aurix/Cyclone-FX-Universal.jpg_1014274486.jpg)
The Cyclone FX Universal is PEmicro's most advanced in-circuit, stand-alone flash programmer which will in-circuit program, debug, and test MCU devices either in a stand-alone mode or controlled from a PC. It offers a range of enhancements to the popular Cyclone LC Universal programmer, including faster communication speed, larger and expandable storage, additional security options, and more. Programming may be launched by a single button press without a host PC or automatically from a PC via the automated control SDK. The Cyclone may also be used as a debug probe during development.
Cyclone FX Universal supports the programing of Infineon’s AURIX TC2xx/TC3xx devices.
Standard Cyclone Features
- Stand-Alone Programming - Program targets with a PC or without a PC
- Standard Automated Control - PC based SDK, Console, and GUI Control
- Multiple Communications Interfaces - USB 2.0, Ethernet, and Serial interfaces
- Touchscreen LCD Display - Easy to use touch screen interface with remote access
- Target Power Management - Ability to provide and switch power to a target
- Auto-Counting & Shared Serial Numbers - Programming can incorporate sophisticated serialization
- Ethernet Based Debugging - Compatible with many development IDEs
Cyclone FX Advanced Features
- High-Speed Programming Target - Download rates reaching 75 Mbits/s
- Larger On-Board Storage - 1+ Gigabyte of encrypted internal memory stores 200+ programming images
- Target Current and Voltage Measurement
- ProCryption Security - RSA./AES encryption, programming count/Date limits, etc.
- Advanced Automation Control - Advanced feature set includes Gang Programming, Dynamic Data Programming
External SDHC Memory - Via SDHC Card Port