ScanExpress suite of boundary-scan software™
The ScanExpress suite of boundary-scan software offers a fully integrated development environment that includes boundary-scan and at-speed functional test program generation, test program execution with advanced pin-level diagnostics, interactive boundary-scan debugging, and In-System Programming (ISP) of devices such as Flash memories, Serial EEPROMs, CPLDs, and FPGAs.
The ScanExpress suite of boundary-scan software offers are ideal for testing and in-system-programming (ISP) of Infineon AURIX™ microcontroller-based automotive electronics systems, such as ADAS, telematics, infotainment, and more.
ScanExpress enables detection and diagnosis of assembly defects, critical to meeting test goals and assuring quality in systems.
Since no additional test points or fixtures are required for boundary-scan testing, a test system with software and a JAG controller—portable or integrated with ATE—can be used to test multiple system designs. Portability also makes Corelis tools ideal for testing systems in the field for quick diagnosis of AURIX™ microcontroller-based systems.
ScanExpress JET
ScanExpress JET software automates at-speed functional test development for embedded system peripheral components that interface with an IEEE-1149.1compatible CPU. Because it is non-intrusive, ScanExpress JET tests can be used to verify electronic assembly of automotive system modules without modifying the PCB circuitry or the on-board firmware, and may even be combined with traditional Corelis boundary-scan tests steps in a single test sequence. The JET development system can be used across multiple CPU platforms using a built-in peripheral component library. Tests for standard components are automatically created, while the powerful diagnostic script engine provides test engineers with a platform for interacting with system registers as well as loading and executing embedded code. The JET script engine operates over a processor JTAG port to provide users simplified access to ScanExpress JET
Click here to know more about ScanExpress JET
JTAG Boundary-Scan Controllers
JTAG Boundary-Scan Controllers
Corelis offers a variety of high-performance JTAG controllers with a wide selection of hardware interfaces, configuration options, and advanced features.
High-Volume Production JTAG Systems
High-Volume Production JTAG Systems
JTAG controllers for concurrent testing and In-System Programming to enable high-throughput boundary-scan applications in production.
JTAG Boundary-Scan Modules
JTAG Boundary-Scan Modules
Use Corelis I/O modules to add JTAG control and visibility to connectors, test points, traces, and other logic that otherwise cannot be tested using boundary-scan.
Support for 3rd Party JTAG Controllers
Support for 3rd Party JTAG Controllers
Use a variety of devices and instruments from third parties to perform comprehensive JTAG test execution with Corelis ScanExpress software products.