CodeViser JTAG HW emulator
![](/export/sites/default/_images/product/microcontroller/Aurix/CodeViser_JTAG.png_951475058.png)
CodeViser is an In-Circuit Emulator to debug products based on TriCore AURIX and other processors. It’s based on JTAG interface and works from 1KHz to 50MHz JTAG clock. It supports SWD(Serial Wire Debug) and DAP2 etc also. 20/16/14 /10 pin JTAG port is used to connect target to CodeViser, user can configure JTAG pin on target board referring to each JTAG signal. It offers various flash memory downloading.
CodeViser Debugger Software
![](/export/sites/default/_images/product/microcontroller/Aurix/CodeViser_Debugger_Software.jpg_977333646.jpg)
The CVD (CodeViser Debugger) is an exclusive debugging software of CodeViser for TriCore AURIX. It offers basic and advanced debugging features like standalone downloading, source level debugging, profiling analysis and trace etc. It offers Assembly/HLL source level debugging, Simulation, Performance Analysis and MCSD features etc.
CCS200 HW/CDS SW
![](/export/sites/default/_images/product/microcontroller/Aurix/CCS200.png_920998865.png)
CCS-200 HW/CDS SW is a development tool designed to analyze and test ECU for vehicle. CAN/LIN BUS monitoring, CAN/CANFD message generation and transmission, capture, trace and replay, through script Automotive communication verification test equipment that can perform even debugging. And also it supports various signal monitoring with graphic screen and automation and diagnostic functions.