SMART ICT

Innovative Merger of Flash & Test: based on Bootloader Technology

SMART ICT software package enables full control over the test process as part of Flashing.

  • Testing at the physical limit of the component
  • Significant test time savings through parallelization
  • Testing of Non-Boundary Scan capable devices
  • Execution of functional test via MCU
  • Rest-Bus simulation
  • Test of communication lines like Ethernet T100-Base, CAN-FD, CAN
  • Flexible test functions
  • Support of Boundary Scan

MSP Family

Powerful Modular Production In-Line Test System for fast parallel testing with multiple ports

  • Universal hardware supporting ALL interfaces (JTAG, SWD, I²C, SPI, QSPI, CAN, LIN, etc.)
  • Integrated Fieldbus module (CAN-FD, Ethernet 100T-Base and FlexRay)
  • Integrated power supply for target application
  • JTAG interface for Boundary Scan

Test Bootloader

Customized Test Solution:

  • Improving performance
  • Attached Flash drive programming
  • Customized test functionality

Generic CAN DLL

Freely configurable CAN communication at the Flash station without additional hardware and software

  • Two CAN/CAN FD High-Speed Channels/Interfaces
  • Configurable CAN Bitrate and CAN Filter
  • Sending and Receiving of CAN or CAN FD Frames
  • Software support for U-TP (ISO 15765-2) and UDS/XCP
  • Listener Mode for CAN or CAN FD
  • DLL based integration in programming workflow (using ProMik programmer)
  • Support for C#, C++, and C integration
  • Support for NI TestStand integration