Infineon Designer powered by TinaCloud

Low Noise Amplifier BGA524N6 for GPS L2 Band at 1227.6 MHz using 0201 Components (Vcc = 1.8 V)

Open online SPICE simulator circuit link: rf_BGA524N6_AN418_1v8.tsc


BGA524N6 - Low noise Amplifier for GPS L2 Band at 1227.6 MHz using
0201 Components (Vcc = 1.8 V)

S-parameters

Description:
- The BGA524N6 is a front end low noise amplifier for Global Navigation Satellite Systems (GNSS) from 1550 MHz
to 1615 MHz like GPS, GLONASS, Beidou, Galileo and others. The BGA524N6 is based upon Infineon Technologies
B7HF Silicon Germanium technology. It operates from 1.5 V to 3.3 V supply voltage.


Summary of features:
- High insertion power gain: 19.6 dB
- Out-of-band input 3rd order intercept point: -4dBm
- Input 1 dB compression point: -12 dBm
- Low noise figure: 0.55 dB
- Very low current consumption: 2.5 mA
- Operating frequencies: 1550 - 1615 MHz
- Supply voltage: 1.5 V to 3.3 V
- Digital on/off switch (1V logic high level)
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B7HF Silicon Germanium technology
- RF output internally matched to 50 Ω
- Only 1 external SMD component necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package



Target applications:
- Ideal for all Global Navigation Satellite Systems (GNSS) like GPS, GLONASS,
Beidou, Galileo and others

Vcc = 1.8 V

Other circuits
Application note: AN418
Product info: BGA524N6

Technical Assistance
Simulate: Network Analysis
Vcc = 2.8 V