0.5-5V 16A Single Output 300-1500KHz Int. LDO Integrated PoL Solution IR3448 (Transient Analysis)
Open online SPICE simulator circuit link: IR3448_digital_12Vin_0.5-5Vo_300-1500KHz_16A_singleOut_intLDO_integrated_POL_TR_V1.tsc
IR3448 Synchronous Buck Regulator
12V Single Supply
Over Current Protection
0: FLOAT 16.5 A
1: VCC 21 A
2: LGND 12.5 A
The IR3448 SupIRBuck® is an easy-to-use, fully integrated and highly efficient DC/DC
regulator. The onboard PWM controller and MOSFETs make IR3448 a space-efficient
solution, providing accurate power delivery for low output voltage and high current
applications.
IR3448 is a versatile regulator which offers programmability of switching frequency
and current limit while operating in wide input and output voltage range.
The switching frequency is programmable from 300 kHz to 1.5MHz for an optimum
solution. It also features important protection functions, such as Over Voltage Protection
(OVP), Pre-Bias startup, hiccup current limit and thermal shutdown to give required
system level security in the event of fault conditions
Other circuits
Product info: IR3448M
Technical Assistance
Transient Analysis - fast
Transient Analysis - accurate