0.5-5V 15A Single Output 306-1454KHz Int. LDO Integrated PoL Solution IR38062 (Transient Analysis)
Open online SPICE simulator circuit link: IR38062_analog_12Vin_0.5-5.0V_306-1454K_15A_singleOut_intLDO_integrated_POL_TR_V1.TSC
Over Current Protection
0: FLOAT 15 A
1: VCC 20 A
2: LGND 12 A
IR38062 Synchronous Buck Regulator with PMBus Interface
12V Single supply in Analog Mode
The IR38062 PMBus SupIRBuck™ is an easy-to-use, fully integrated and highly efficient
DC/DC regulator with I2C/PMBus interface. The onboard PWM controller and MOSFETs
make IR38062 a space-efficient solution, providing accurate power delivery for low
output voltage and high current applications.
The IR38062 can be comprehensively configured via PMBus and the configuration
stored in internal memory. In addition, PMBus commands allow run-time control, fault
status and telemetry.
The IR38062 can also operate as a standard analog regulator without any programming
and can provide current and temperature telemetry in an analog format.
Evaluation board: IRDC38062
Product info: IR38062M
Other circuits
Transient Analysis - fast
Transient Analysis - accurate