0.5-5V 12A Single Output 300-1500KHz Int. LDO Integrated PoL Solution IR3894 (Transient Analysis)
Open online SPICE simulator circuit link: IR3894_analog_12Vin_0.5-5Vo_300-1500KHz_12A_singleOut_intLDO_integrated_POL_TR_V1.TSC
IR3894 Synchronous Buck Regulator
12V Single Supply
The IR3894 SupIRBuckTM is an easy‐to‐use, fully integrated and highly efficient DC/DC
regulator. The onboard PWM controller and MOSFETs make IR3894 a space‐efficient
solution, providing accurate power delivery.
IR3894 is a versatile regulator which offers programmable switching frequency and the
fixed internal current limit The switching frequency is programmable from 300 kHz
to 1.5MHz for an optimum solution.
It also features important protection functions, such as Pre‐Bias startup, thermally
compensated current limit over voltage protection and thermal shutdown to give
required system level security in the event of fault conditions.
Transient Analysis - fast
Technical Assistance
Product info: IR3894M
Other circuits
Evaluation board: IRDC3894