12 V Automotive PROFET™ Wire Guard smart power high-side switch BTG7007A-1EPW Application circuit for Resistive load
Open online SPICE simulator circuit link: atv_12V_smart_high_side_switch_Wg_BTG7007A-1EPW_resistive_load.TSC
12 V Automotive PROFET™ Wire Guard smart power high-side switch BTG7007A-1EPW
Application circuit for Resistive load
THERMAL_MODEL=4
The single-channel high-side power switch BTG7007A-1EPW, a member of the PROFET™ Wire Guard family,
is designed for wire protection in modern automotive E/E architectures. It is equipped with integrated I²t wire
protection and enhanced diagnostic capabilities. Its adjustable overcurrent protection threshold ensures fast
failure isolation towards power supplies and the automatic idle mode reduces the current consumption to ~ 50 µA
during parking.
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
Product info: BTG7007A-1EPW
Smart Switch Finder
Technical Assistance
Other circuits
Body Power Application Overview