Automotive 400 V Half Bridge Inverter using Single Channel, 1200V, 20A Galvanic Isolated Gate Driver ICs EiceDRIVER™ 1EDI3030AS with integrated ADC for Temperature Diode optimized for SiC MOSFET Technologies
Open online SPICE simulator circuit link: atv_400VDC_inverter_half-bridge_1EDI3030AS_galvanic_isolated_gate_driver_for_sic_mosfet.tsc
Automotive 400 V Half Bridge Inverter using Single Channel, 1200V, 20A Galvanic Isolated Gate Driver ICs
EiceDRIVER™ 1EDI3030AS with integrated ADC for Temperature Diode optimized for SiC MOSFET
The EiceDRIVER™ 1EDI3030AS uses robust Infineon Coreless Transformer Technology to provide
bi-directional signal transfer across the galvanic isolation barrier.
Comprehensive safety features and ISO26262 compliance enable ASIL D classification on system
level. Accompanying safety documents ease and speed-up FMEDA analysis in the application.
The compact package design and high level of feature integration save valuable PCB space
and system cost, while pre-configured settings reduce design efforts.
Pin-compatible product variants make it easy to switch between variants and swiftly adjust ECUs
to different application needs (i.e. SiC MOSFET vs IGBT).
Product Info: 1EDI3030AS
Product Info: IPW65R048CFDA
Evaluation Board: 1EDI30XXAS EVALBOARD
Other circuits
Technical Assistance