Automotive 12V ABS Valve Application based on Smart High-Side Power Switch Power PROFET™ BTF6070-2ERV and Low-Side Power Switch BTS3050EJ
Open online SPICE simulator circuit link: atv_bp_24V_smart_switch_BTF6070-2ERV_and_BTS3050EJ_valve_application.TSC
ABS valve
24 V Automotive Smart High-Side Power Switch PROFET™ BTF6070-2ERV
with Smart Low-Side Switch HITFET™ BTS3050EJ
Valve Application Circuit
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
Thermal Model description for BTS3050EJ:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: 1s0p footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
Thermal Model description for BTF6070-2ERV:
select_rc=1: P=1W; T=85°C; PCB type: 1s0p footprin
select_rc=2: P=1W; T=85°C; PCB type: 1s0p 300mm2
select_rc=3: P=1W; T=85°C; PCB type: 1s0p 600mm2
select_rc=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature
The BTF6070-2ERV is a 60mΩ dual channel Smart High-Side Power Switch, embedded in
a PG-TDSO-14, Exposed Pad package, providing protective functions and diagnosis.
The power transistor is built by a N-channel vertical power MOSFET with charge pump.
The device is integrated in Smart6 HV technology. It is specially designed to drive Valve
Applications in the harsh automotive environment. For lighting applications the nominal
bulb load of P10W+P5W 24V or P10W 12V is considered.
The BTS3050EJ is a 50 mΩ single channel Smart Low-Side Power Switch with in a
PG-TDSO8-31 package providing embedded protective functions. The power transistor
is built by an N-channel vertical power MOSFET. The device is monolithically integrated.
The BTS305EJ is automotive qualified and is optimizedfor 12 V automotive applications.
Product info: BTF6070-2ERV
Other circuits
Product info: BTS3050EJ
Technical Assistance