Infineon Designer powered by TinaCloud

Automotive 2A 2.8MHz synchronous DC-DC step-down Regulator OPTIREG™ TLS4120D0EPV50 with fixed 5V output voltage

Open online SPICE simulator circuit link: atv_dcdc_buck_TLS4120D0EPV50_application_circuit.TSC


Automotive 2A 2.8MHz synchronous DC-DC step-down Regulator
OPTIREG™ TLS4120D0EPV50 with a fixed 5V Output Voltage

Switching frequency can be further changed by choosing intermediate values for RF
Please see the datasheet for reference

The OPTIREG™ Switcher TLS4120D0EPV50 is a synchronous standalone step-down
DC/DC-converter especially designed for automotive applications.
The device has a current capability of 2A, a fixed 5V output voltage and a feedback
voltage precision of +/- 1.5% in PWM mode. Integrated power-stages, soft start feature and
compensation reduce the required amount of external components and thus system costs
and board space.

Applications: ideally suited for ATV Body Power, ADAS, Infotainment, telematics and Navigation

Other circuits
Voltage Regulator Finder
Transient Analysis - fast


Evaluation Board: TLS4120 5V CORE-BOARD
Transient Analysis - accurate

Evaluation Board: TLS4120 5V BOARD
Technical Assistance
Product info: TLS4120D0EPV50