Automotive 2A 2.8MHz synchronous DC-DC step-down Regulator OPTIREG™ TLS4120D0EPV with adjustable output voltage
Open online SPICE simulator circuit link: atv_dcdc_buck_TLS4120D0EPV_application_circuit.TSC
Automotive 2A 2.8MHz synchronous DC-DC step-down Regulator
OPTIREG™ TLS4120D0EPV with Adjustable Output Voltage
The OPTIREG™ Switcher TLS4120D0EPV is a synchronous standalone step-down
DC/DC-converter especially designed for automotive applications.
The device has a current capability of 2A, adjustable output voltage and a feedback
voltage precision of +/- 1.5% in PWM mode. Integrated power-stages, soft start feature and
compensation reduce the required amount of external components and thus system costs
and board space.
Applications: ideally suited for ATV Body Power, ADAS, Infotainment, telematics and Navigation
Switching frequency can be further changed by choosing intermediate values for RF
Please see the datasheet for reference
Voltage Regulator Finder
Transient Analysis - fast
Evaluation Board: TLS4120 ADJ BOARD
Product info: TLS4120D0EPV
Technical Assistance
Other circuits