Infineon Designer powered by TinaCloud

Automotive 2.5A 2.8MHz synchronous DC-DC step-down Regulator OPTIREG™ TLS4125D0EPV with adjustable output voltage

Open online SPICE simulator circuit link: atv_dcdc_buck_TLS4125D0EPV_application_circuit.TSC


Automotive 2.5A 2.8MHz synchronous DC-DC step-down Regulator
OPTIREG™ TLS4120D0EPV with Adjustable Output Voltage

Switching frequency can be further changed by choosing intermediate values for RF
Please see the datasheet for reference

The OPTIREG™ Switcher TLS4125D0EPV is a synchronous standalone step-down
DC/DC-converter especially designed for automotive applications.
The device has a current capability of 2.5A, adjustable output voltage and a feedback
voltage precision of +/- 1.5% in PWM mode. Integrated power-stages, soft start feature and
compensation reduce the required amount of external components and thus system costs
and board space.

Applications: ideally suited for ATV Body Power, ADAS, Infotainment, telematics and Navigation

Product info: TLS4125D0EPV
Voltage Regulator Finder
Transient Analysis - accurate

Technical Assistance

Transient Analysis - fast
Other circuits
Evaluation Board: TLS4125 ADJ BOARD