12V Automotive MOTIX™ TLE9561-3QX multifunctional system IC with integrated power supply, communication interfaces, multiple half-bridges
Open online SPICE simulator circuit link: atv_pwm_full_bridge_motor_driver_TLE956x_3QX_test_setup.TSC
Automotive 12V MOTIX™ TLE9561-3QX multifunctional system IC with
integrated power supply, communication interfaces, multiple half-bridges
GP_ICHGST=3
GP_ICHG=20
GP_IDCHG=20
GP_IPCHGINIT=30
GP_IPDCHGINIT=40
GP_IHOLD=0
GP_THB_BLANK_ACTIVE=7
GP_THB_BLANK_FW=7
GP_THB_CCP_ACTIVE=7
GP_THB_CCP_FW=7
GP_TFVDS=0
GP_TPDCHG=1
GP_TDON=10
GP_TDOFF=10
GP_AGC=0
GP_POCHDIS=0
GP_ICHG_FW=25
GP_TPCHG=1
GP_POCHGDIS=0
GP_AFW1=1
GP_AFW2=1
GP_AFW3=1
GP_AFW4=1
FW
PWM
The TLE9561-3QX is a multifunctional system IC with an integrated power supply, communication interfaces,
multiple half-bridges, and support features in an exposed pad PG-VQFN-48 power package. The device is
designed for various motor control automotive applications.
To support these applications, the DC Motor System IC provides the main functions, such as a 5 V low-dropout
voltage regulator one HS-CAN transceiver supporting CAN FD, CAN Partial Networking (incl. FD tolerant
mode), four half-bridges for DC motor control, and one 32-bit serial peripheral interface (SPI).
The device includes diagnostic and supervision features, such as drain-source monitoring and open-load
detection, short circuit protection, configurable time-out, and window watchdog, fail-safe output, as well as
overtemperature protection
OFF
ON
Gate Driver
Other circuits
Product Info: IPZ40N04S5-3R1
Product Info: TLE9561-3QX
Technical Assistance