Infineon Designer powered by TinaCloud

Automotive 1200 V Galvanic isolated single-channel IGBT gate driver IC EiceDRIVER™ 1ED020I12FA2

Open online SPICE simulator circuit link: power_1200VDC_single_channel_isolated_gate_driver_1ED020I12FA2.tsc


Automotive 1200 V EiceDRIVER™ - Galvanic isolated single channel IGBT driver IC

The 1ED020I12FA2 is a galvanic isolated single channel IGBT driver in PG-DSO-20 package that provides an
output current capability of typically 2A.
All logic pins are 5V CMOS compatible and could be directly connected to a microcontroller.
The data transfer across galvanic isolation is realized by the integrated Coreless Transformer Technology.
The 1ED020I12FA2 provides several protection features like IGBT desaturation protection, active Miller clamping
and active shut down..

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under voltage lockout

Product Info: 1ED020I12-F2
Product Info: IKW25N120H3
Technical Assistance

Other circuits


Gate Driver