160 V high side, low side SOI gate driver IC EiceDRIVER™ 2ED2732S01G with integrated bootstrap diode
Open online SPICE simulator circuit link: power_160VDC_high_side_and_low_side_gate_driver_SOI_2ED2732S01G.TSC
160 V high side, low side SOI gate driver with integrated bootstrap diode
The 2ED2732S01G is a 160 V SOI based gate driver designed for half bridge BLDC motor drive
applications. Integrated bootstrap diodes are used to power the high side supply, charging bootstrap
capacitors. Protection features include under voltage lockout on both Vcc and VB pins. The output drivers
feature a high-pulse current buffer stage designed for minimum driver cross-conduction
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Dead time / Shoot through prevention
- Under-voltage lockout
- Bootstrap diode
Product Info: IKW25N120H3
Product Info: 2ED2732S01G
Gate Driver
Other circuits