25 V Single-channel low-side gate driver IC IRS44273L
Open online SPICE simulator circuit link: power_25VDC_dual_Channel_Low_Side_Gate_Driver_IC_IRS44273L.tsc
25 V Single-channel low-side gate driver IC IRS44273L
The IRS44273L are low voltage, high speed power MOSFET and IGBT drivers. Proprietary
latch immune CMOS technologies enable ruggedized monolithic construction. The logic
input is compatible with standard CMOS or LSTTL output. The output drivers feature a
high pulse current buffer stage designed for minimum driver cross-conduction. Propagation delays
between two channels are matched.
Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled
The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents
- Under-voltage lockout
Product Info: IRS44273L
Product Info: IGW50N65F5
Technical Assistance
Other circuits
Gate Driver