Infineon Designer powered by TinaCloud

600 V Half Bridge Gate Driver IC EiceDRIVERâ„¢ IRS2184S with shutdown

Open online SPICE simulator circuit link: power_600VDC_half_bridge_gate_driver_IRS2184S.TSC


600 V Half Bridge Gate Driver IRS2184S with shutdown

The IRS2184/IRS21844 are high voltage, high speed power MOSFET and IGBT drivers
with dependent high- and low-side referenced output channels. Proprietary HVIC and
latch immune CMOS technologies enable ruggedized monolithic construction. The logic
input is compatible with standard CMOS or LSTTL output, down to 3.3V logic. The output
drivers feature a high pulse current buffer stage designed for minimum driver
cross-conduction. The floating channel can be used to drive an N-channel power MOSFET
or IGBT in the high-side configuration which operates up to 600 V.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak currents, rise/fall times
- Under voltage lockout
- Current consumption

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: IRS2184S