50V H-Bridge Circuit with OptiMOS™ driven by IR2110

Open online SPICE simulator circuit link: power_IR2110_HB_OptiMOS.tsc


H-Bridge Circuit with OptiMOS™ driven by IR2110

This 50V H-bridge drives an inductive load at 50 kHz switching frequency
with 4 OptiMOS™ MOSFETs and the accompanying general purpose
gate drivers.
The 100V OptiMOS™ family offers superior solutions for high efficiency,
high power-density SMPS.
The IR2110 is a high voltage, high speed power MOSFET and IGBT driver
with independent high and low side referenced output channels, based on
proprietary HVIC and latch immune CMOS technologies.


Other circuits
Gate Driver Finder
MOSFET Finder
Product info: IR2110
Product info: BSC440N10NS3 G

Technical Assistance