12V Low Dropout Linear Voltage Regulator IFX1763XEJV/LDV - Short-circuit Protection
Open online SPICE simulator circuit link: power_LDO_IFX1763_application_circuit_short_protection.TSC
Low Dropout Linear Voltage Regulator IFX1763XEJV/LDV
Application Circuit: Short-circuit protection
The IFX1763XEJV/LDV is a low noise micropower LDO. The device is capable
of supplying an output current of 500mA with a dropout voltage of 320mV.
Its low quiescent current of 30µA makes the device also an excellent choice for
being used in battery-powered systems.
By means of an external bypass capacitor a very low noise level of the output voltage
can be achieved. At the same time the usage of such a bypass capacitor allows
to increase the reaction time leading to obtain faster transient response in case of load
steps as well as to modify the start-up behavior (soft start) when supply voltage is
ramped up rapidly.
The bypass capacitors can be used from none up to a maximum of 10nF within the
stability range of the regulator.
Thermal model description:
THERMAL_MODEL = 1: DSO8 1s0p, 600mm2
THERMAL_MODEL = 2: DSO8 1s0p, footprint
THERMAL_MODEL = 3: DSO8 2s2p
THERMAL_MODEL = 4: TSON10 1s0p, 600mm2
THERMAL_MODEL = 5: TSON10 1s0p, footprint
THERMAL_MODEL = 6: TSON10 2s2p
Vout = 1.22V* (1 + R2/R1) + (Iadj*R2)
Technical Assistance
Product info: IFX1763XEJ V
Product info: IFX1763LD V
Voltage Regulator Finder