USB power delivery
Type-C connector
Controller for USB-C EMCA
USB-C adapters and chargers
Wireless Charging
Battery chargers
Battery charger applications
The XDP™ digital power XDPS2221 is the industry’s first PFC + hybrid flyback combo IC.
Thanks to its high level of integration it does not only reduce BOM cost and count but enables gigantic performance in conjunction with GaN-based devices.
Find out moreThe price/performance solution: EZ-PD™ PAG1P
Mastering ultrahigh power density: XDP™ digital power XDPS2201
Combining the simplicity of a traditional flyback with the performance of a resonant converter resulting in high switching frequency designs with an integrated high-side-driver
Find out moreThis programmable device integrates 2 USB-C PD controllers + 2 DC-DC controllers in one single chip and supports a wide input voltage range.
Find out moreThis highly integrated USB Type-C port controller allows the customize the protocol functionality via a software and offers highest flexibility thanks to a 64kB flash memory. Furthermore, it comes with an integrated PFET gate driver.
Find out moreThis highly integrated USB Type-C port controller allows the customize the protocol functionality via a software and offers highest flexibility thanks to a 64kB flash memory. Furthermore, it comes with an integrated NFET gate driver.
Find out moreThis IC integrates secondary-side regulation, synchronous rectification, and a charging port controller function in a single-chip secondary-side controller.
Find out moreInfineon offers the industry’s most complete portfolio of USB solutions, including device controllers, embedded hosts, hubs, application-specific bridges, and transceivers. Infineon’s EZ-PD™ portfolio was the first in the industry to support the latest USB Power Delivery (USB PD) 3.0 specification, which enables more robust end-to-end Power Delivery and charging solutions for laptop and mobile devices. Infineon also offers AEC-Q100 certified versions of its controllers for automotive-grade performance.
EZ-PD™ Barrel Connector Replacement (BCR) High-voltage microcontroller with USB-C power delivery USB-C & Power DeliveryAvoid complexity, incompatibility, and shorten time-to-market with Infineon’s broad portfolio of high-quality USB-C PD solutions. They will help you break through the barriers in fast charging designs at a competitive cost.
Find out moreAvoid complexity, incompatibility, and shorten time-to-market with Infineon’s broad portfolio of high-quality USB-C PD solutions. They will help you break through the barriers in fast charging designs at a competitive cost.
Find out moreInfineon focuses on two major standards, inductive and resonant, and offers abundant components and safe turnkey solutions in consumer, industrial and automotive, covering from a few watts to kilowatts. You can quickly explore key features of the standards and highlighted components from Infineon.
Find out moreInfineon’s semiconductor offering for battery chargers enables the highly efficient charging operation of Li-Ion batteries used in applications such as power and gardening tools, small home appliances, e-bikes, or e-scooters at a competitive cost.
The portfolio ranges from dedicated battery charging ICs, a competitive and granular MOSFET portfolio, to power controllers designed to meet customers’ requirements and needs for battery chargers.
For the shortest time to market, Infineon offers ready-to-use lithium-ion battery charger reference designs, including digital design software.
Find out moreLearn more about solutions with Infineon’s semiconductor offering for battery chargers, which enables the highly efficient charging operation of Li-Ion batteries used in applications such as power and gardening tools, small home appliances, e-bikes, or e-scooters at a competitive cost.
Cordless Power Tools Home appliances Light electric vehicles