インフィニオン、最新技術を結集した産業用汎用モータードライブの22kWリファレンス デザインを発表
2021年9月2日、ミュンヘン (ドイツ)
パワーエレクトロニクスや半導体市場では、システム アプローチが活発化しています。このトレンドをサポートするために、インフィニオン テクノロジーズ (FSE: IFX / OTCQX: IFNNY) は、市場投入までの時間を大幅に短縮する、テスト済みの産業用リファレンス デザインを発表します。今回発表するデザインは、公称出力22kWの汎用モーター ドライブで、380~480Vの三相グリッドで直接動作させることが可能です。また、カスタマイズのためのリユースが全て可能で、お客様は実際の動作条件にてインフィニオン製品の評価も可能です。ポンプやファン、コンプレッサー、コンベヤーベルトなどのアプリケーションに最適です。
このデザインはインフィニオンの最新技術を1つのシステムにまとめたものです。大電流と高出力密度を実現するEasyPIM™ 3B IGBT7モジュール FP100R12W3T7_B11、最適なEMI性能と低電力損失を実現するEiceDRIVER™ Compact 1ED3131MC12Hや、最小限の電力損失で大電流を測定するXENSIV™電流センサー TLI4971-A120T5などが含まれています。ブロッキング電圧1700VのCoolSiC™ MOSFET IMBF170R1K0M1は、補助電源の中心的な役割を果たしています。また、制御用の「 XMC4800」と通信用の「 XMC4300」の2つのマイクロコントローラーが搭載されており、モーター制御用のソフトウェアパッケージがプリインストールされています。この組み合わせにより、これらの製品を一つのデザインで評価し、その相互作用を体験することができます。
モジュールへのアプローチを完成させるために、このシステムでは、すべての電子部品と冷却システムを収納する3Dプリントのハウジングをオプションで用意しています。ハウジングには、現在の動作状況を表示するタッチスクリーンや、外部接続用のEtherCATおよびUSBインターフェースが搭載されています。
供給状況
リファレンスデザインREF-22K-GPD-INV-EASY3Bは、現在ご注文いただけます。
詳細情報およびデザインパッケージ一式は、 www.infineon.com/gpddrive をご覧ください。
Information Number
INFIPC202109.093j
Press Photos
-
The 22 kW reference design combines Infineon’s latest technologies in one system: It includes the EasyPIM™ 3B IGBT7 for high current and high-power density, the EiceDRIVER™ Compact for optimal EMI performance and low-power losses as well as the XENSIV™ current sensor TLI4971-A120T5. A discrete CoolSiC™ MOSFET with a blocking voltage of 1700 V is the central part of the auxiliary power supply. For control and communication the system also contains two microcontrollers – the XMC4800 and the XMC4300.Board_22kW_inverter
JPG | 239 kb | 1500 x 1000 px
-
The 22 kW reference design combines Infineon’s latest technologies in one system: It includes the EasyPIM™ 3B IGBT7 for high current and high-power density, the EiceDRIVER™ Compact for optimal EMI performance and low-power losses as well as the XENSIV™ current sensor TLI4971-A120T5. A discrete CoolSiC™ MOSFET with a blocking voltage of 1700 V is the central part of the auxiliary power supply. For control and communication the system also contains two microcontrollers – the XMC4800 and the XMC4300.Housing_22kW_inverter
JPG | 184 kb | 1500 x 1000 px