PSoC™ Automotive 4100S Max supports fifth generation CAPSENSE™ technology with higher performance

2024/02/29 | マーケットニュース

Munich, Germany – 29 February, 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) has launched the new Automotive PSoC™ 4100S Max family. This microcontroller device family expands Infineon’s portfolio of CAPSENSE™ enabled Human Machine Interface (HMI) solutions for automotive body/HVAC and steering wheel applications by delivering higher flash densities, GPIOs, CAN-FD, and HW-Security.

The Automotive PSoC 4100S Max with fifth generation CAPSENSE technology offering 10x higher sensitivity is available in 100-TQFP (14x14 mm²), 64-TQFP (10x10 mm²) and 48-QFN (7x7 mm²) packages. It is an optimal solution for automotive HMI applications requiring low-power consumption, multiple sensing pins (50+), configurable scan times to optimize the system’s refresh rate, high-speed communication (CAN-FD, I 2C), and dedicated HW-cryptography for enhanced security while offloading the main CPU. This device offers up to 84 GPIOs and 384 KB of flash memory (the largest PSoC4 flash memory in its class).

The Automotive PSoC 4100S Max is AECQ-100 qualified up to 125 °C ambient temperature and also provides support towards ASIL-B (ISO 26262-ready), which helps the integrator to achieve system level compliance for automotive application supported by Infineon’s latest ModusToolbox™ development platform, the devices allow developers an easy implementation for a variety of use cases.

Availability

Infineon’s PSoC Automotive 4100S Max with fifth generation CAPSENSE technology can be ordered now. Start of production for the AEC Q-100 automotive-qualified version is planned for Q1 2024. More information is available at www.infineon.com/autopsoc4100smax

インフィニオンについて

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: X - Facebook - LinkedIn

Information Number

INFATV202402-071

Press Photos

  • Infineon Technologies presents the Automotive PSoC 4100S Max family, which provides higher flash densities, GPIOs, CAN-FD, and HW-Security to expand its portfolio of CAPSENSE enabled HMI solutions for automotive body/HVAC and steering wheel applications.
    Infineon Technologies presents the Automotive PSoC 4100S Max family, which provides higher flash densities, GPIOs, CAN-FD, and HW-Security to expand its portfolio of CAPSENSE enabled HMI solutions for automotive body/HVAC and steering wheel applications.
    Automotive_PSoC4100S_Max

    JPG | 729 kb | 2126 x 2004 px