2ステージLEDドライバ用のスケーラブルでプラグアンドプレイなリファレンスソリューション
Modular LED lighting reference designs for LLC, buck and PFC flyback topologies
![](/export/sites/default/_images/application/industrial/led-icon.jpg_1807579025.jpg)
LED lighting has become a mature technology with stringent requirements on light quality. In order to achieve high light quality, there is a strong trend towards two-stage topologies. These two-stage topologies ensure that the light flicker or also called light ripple remains at low levels according to IEEE1789 and other new upcoming regulations. Within the dual-stage topologies, there is one topology that stands out due to its numerous advantages.
Primary constant voltage output, followed by a DCDC buck, enables benefits with regards to dimming, efficiency, cost, and scalability. The power range can be scaled by deploying:
- single stage flyback with constant voltage output for up to 100W
- two-stage LLC with constant voltage output for above 100W up to multiple hundred watts
The features can be scaled by adding an MCU on the secondary to implement diverse features including Dali. Another way to scale features can be adding multiple channels to realize either:
- tunable white or
- high power levels
Infineon has solutions for both the primary ACDC stage as well as for the secondary DCDC buck stage. These solutions can be combined in a plug & play concept. In other words, depending on the requirements you can select and test the suitable ACDC stage and the best fitting DCDC stage.
In the following, you will find an overview of our existing solutions for both stages. This overview will be adapted once more solutions are available in the coming months.
![320W DCM PFC](/export/sites/default/_images/application/industrial/320W-DCM-PFC.jpg_1484444465.jpg)
この最大4チャネルのスケーラブルなリファレンスデザインは、LEDドライバ用に設計されたコンボコントローラICL5102を使用して実現した高コスト効率のDCM PFCステージで構成されています。そのため、広い負荷範囲で優れた力率と全高調波歪(THD)値を実現しています(下図参照)。正確な電流制御、0.5%までの深い調光、2次側のフリッカーフリー光を実現するために、降圧型トポロジーを実現するILD8150Eのような耐圧80Vの降圧型トポロジーを採用し、SELVの設計に十分なマージンを確保しています。
高出力設計のための高効率プラットフォーム、ちらつきのない高光質、バランスのとれたBOM性能。
詳細は、アプリケーションノート エンジニアリングレポートをご覧ください。
![40W High-power-factor platform for professional LED drivers with high dimming performance](/export/sites/default/_images/application/industrial/40W-High-power-factor.jpg_1484444465.jpg)
本リファレンスデザインは、二次側フィードバックを備えた高力率定電圧デジタルフライバックコントローラIC XDPL8219が特徴です。広い負荷範囲で優れた電力品質を実現します。この設計により、2次側のプラグ可能な拡張ボードを介して交換可能なフィードバックが可能になります。この場合、80Vのブレークダウン電圧を備えたILD8150Eにより実現されたハイサイド降圧トポロジーで、十分にマージンのあるSELV設計が保証されます。この二次側ボードは、正確な電流制御、0.5%までの調光、ちらつきのない光を実現するために、異なる周波数動作モードに対応した2種類のインダクタバージョンを用意しています。
高効率40W以上で、1つのPINを介した0.5%までのハイブリッド調光、プロ用LEDドライバ向けの高品質な光を提供する電力設計向けのプラットフォーム
詳細は、アプリケーションノートをご覧ください。