Two- and three-wheeler solutions
Enhance your two-/three-wheeler design with Infineon's advanced motor inverters, battery management system (BMS), cluster solutions, and more.
サブカテゴリーを選択
![](/export/sites/default/_images/application/banner/eScooter.jpg.png_1620202052.png)
Our state-of-the-art semiconductor solutions are leading the way in transforming two-and three-wheeler designs, thus enhancing accessibility for a growing demographic through the use of smaller, lighter, and more efficient components. Our wide range of semiconductor components, encompassing MCUs, MOSFETs, gate drivers, sensors (position, speed, pressure, current sensors, or radar), battery cell monitoring IC, precharge FETs, memory, authentication ICs, transceivers, controllers, switches, and more, is tailored to meet the distinctive requirements of electrified two- and three-wheelers, thus paving the way for the future of transportation.
Recognizing the design complexities of light electric vehicles, including the necessity to balance speed, range per charge, and safety, Infineon offers precisely customized components and cutting-edge system solutions for micro-mobility and mini-mobility applications. This empowers manufacturers to surmount these challenges and adapt to the evolving e-mobility landscape. Whether it involves e-mopeds, e-scooters, or e-rickshaws, our automotive and non-automotive components cater to a diverse spectrum of electrified two-/three-wheeler applications.
Traction inverter for two- and three-wheelers
Regardless of the electric motor type utilized in two- and three-wheelers, it is essential for it to be both reliable and highly efficient, featuring an effective power-to-size-and-weight ratio. Infineon provides a comprehensive range of solutions to meet all your electric motor drive requirements in one place. From XMC™, TRAVEO™ T2G, or AURIX™ microcontrollers to 60-200 V OptiMOS™ and StrongIRFET™ power MOSFET families, EiceDRIVER™ isolated and non-isolated gate drivers, and XENSIV™ magnetic, current, and position sensors, we have it all covered.
At Infineon, you willl find semiconductor solutions for a wide range of motor inverters for two- and three-wheelers, always made with reliable German-engineered quality in line with your budget.
Explore our design support section to find our selection guides, reference designs, and other system support for light electric vehicles.
Learn more: Traction inverters
Battery management systems for two- and three-wheelers
The light electric vehicle battery module, together with the battery management system, is a crucial technological sub-system for any electric two- and three-wheeler, since it drives the performance of the vehicle in terms of maximum torque and range. A highly efficient battery management system in a light electric vehicle will utilize the lowest drain-source on-resistance OptiMOS™ and StrongIRFET™ MOSFETs for maximum short circuit current capability and lowest continuous operation conduction losses, resulting in higher efficiency and range. In addition, with the latest AIROC™ CYW89820 Bluetooth® SoC along with the OPTIGA™ Authenticate S, wireless battery monitoring and diagnostics are seamless to implement.
Smart cluster for two- and three-wheelers
The chipset integrates AIROC™ Wi-Fi / Bluetooth® SoCs and TRAVEO™ T2G Cluster MCUs, featuring up to two ARM® Cortex® M7 CPUs and a graphics engine with smart rendering technology for minimal memory usage. In a comparison by Ot Company, TRAVEO™ T2G Cluster outperforms its two closest competitors with superior performance and reduced memory requirements for advanced two- and three-wheeler connectivity. The chipset also offers touchscreen and power IC solutions.
Learn more: Smart cluster (2- & 3-wheeler)
LED drivers for two- and three-wheelers
Infineon's comprehensive range of ICs is designed to provide a complete electronic solution for LED-based lighting systems in two- and three-wheeled vehicles. These advanced components offer a unique combination of high reliability, low power consumption, and sophisticated protection and diagnostic features. By leveraging our innovative LED driver ICs, manufacturers can tap into a wide range of benefits, including enhanced system reliability, advanced feature sets, and cutting-edge protection and diagnostic capabilities tailored to meet the specific needs of LED-based lamps.
Learn more: LED drivers (2- & 3-wheeler)
OBC systems for two- and three-wheeler designs
Since the widespread acceptance of two- and three-wheeler electrification depends largely on convenience over combustion options, easy and accessible charging infrastructure is a crucial aspect to consider. There are several options for the battery charging, namely on-/off-board chargers, battery charging stations, and battery swapping stations, depending on power and use case requirements.
From 70 W all the way up to 3 kW charging, Infineon has the solutions and services you need in order to realize your next charging infrastructure project and contribute to the decarbonization of our planet.
Check out our options for AC-DC conversion such as our XMC™, PSoC™, TRAVEO™ T2G MCUs, OptiMOS™ and CoolMOS™ power MOSFETs, and EiceDRIVER™ gate drivers. Looking for more? How about our wireless charging solutions like our WLC1115 IC, OPTIGA™ Trust CHARGE and OPTIGA™ Authenticate S authentication solutions. Our secure connectivity portfolio of AIROC™ Bluetooth® Wi-Fi connectivity families, OPTIGA™ Connect eSIM, and OPTIGA™ NFC solutions enables seamless battery health and charge updates to be wirelessly communicated.