SEGGER emWin Graphic Library (emWinGraphics)
概要
General Description
The SEGGER emWin is an embedded graphic library and graphical user interface (GUI) designed to provide an efficient, processor- and LCD controller-independent GUI for any application that operates with a graphical display. It is compatible with single-task and multitask environments. Developed by SEGGER Microcontroller, emWin is extremely popular in the embedded industry. Infineon has licensed the emWin library from SEGGER and offers a fullfeatured graphic library free to customers.
- The package integrates emWin 8051 Graphic Library for PSoC™ 3 and full-featured emWin Graphic Library v5.46 for PSoC™ 4 and PSoC™ 5LP.
- The library can be used with the Keil_PK51, GCC and Keil MDK toolchains.
- CompactColor_16, FlexColor, and BitPlains display drivers are available for PSoC™ 4 and PSoC™ 5LP.
No JSP configured!
サポート