Serial Peripheral Interface (SPI) Master
概要
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/comp_SPI_Master.png_1780468041.png)
The SPI Master component provides an industry-standard, 4-wire master SPI interface. It can also provide a 3-wire (bidirectional) SPI interface. Both interfaces support all four SPI operating modes, allowing communication with any SPI slave device. In addition to the standard 8-bit word length, the SPI Master supports a configurable 3- to 16-bit word length for communicating with nonstandard SPI word lengths.
- 3- to 16-bit data width
- Four SPI operating modes
- Bit Rate up to 18 Mbps
No JSP configured!
サポート