EZ-USB™ HX3PD Configuration Utility
概要
This utility helps you to configure and program your CYUSB43x7 product.
Recommended devices: HX3PD
EZ-USB HX3PD Configuration Utility is a Microsoft Windows application with Graphical User Interface (GUI) and it supports following features:
- Configure HX3PD’s USB PD Controller and Dock Management Controller (DMC) firmware features using the EZ-PD™ Configuration Utility
- Create the ‘composite firmware’ image by combining the individual firmware associated with the three controllers of HX3PD (USB PD Controller, DMC and Hub Controller)
- Download the composite firmware image to a HX3PD based hardware
- Get the status of the firmware from a HX3PD based hardware
|
File | Description | Size | Last updated |
---|
No JSP configured!
サポート