CY3687
CY3687 MoBL-USB FX2LP18 Development Kit
Infineon includes an evaluation version of the 8051 Keil Software Tools in the USB 2.0 development kit. The evaluation version of the C-Compiler lets the designer write 8051 microcontroller applications in C and still get the efficiency and speed of assembly language. Advanced features from Keil tools include the ability to single step through code. This makes it easy to detect errors, handle source level debugging, and set breakpoints. With the ability to debug code one line at a time and to quickly compile and one-step download new code, developers have a more efficient means to complete firmware faster than using emulators. The supplied Keil tools are fully functional, but are limited in object size to 4 kilobytes.
New! The new generation of the General Programmable Interface (GPIF) Tool is available. Download GPIF Designer now!
The kit includes the following: MoBL-USB development board with CY7C68053-56BAXC, peripheral board for prototyping, USB cable, and an RS232 9-pin to 9-pin cable.
Parametrics | CY3687 |
---|---|
Board Type | Evaluation Board |
Family | Universal Serial Bus (USB) – Power Delivery Controller |
Input Type | DC |
Qualification | Industrial ; Consumer |
Target Application | Home entertainment ; Mobile devices |
ログインして全ての文書を見る
-
CY3687 EZ-USB™ FX2LP18 MoBL Development kit user guide
EN
Share 01_00 | 2018-08-29 | pdf | 3.4 MB
-
CY3687 EZ-USB™ FX2LP18 MoBL Quick start guide
EN
Share 01_00 | 2018-08-29 | pdf | 262 KB
-
CY3687 EZ-USB™ FX2LP18 MoBL Release notes
EN
Share 01_00 | 2018-08-29 | pdf | 55 KB
Sales Product Name | CY3687 |
---|---|
OPN Info | CY3687 |
Product Status | active and preferred |
Infineon Package name | -- |
Standard Package name | |
Order online | |
Completely lead free | |
ハロゲンフリー | |
RoHS compliant | yes |
Packing Size | 1 |
Packing Type | TRAY |
Moisture Level | |
Moisture Packing | NON DRY |