CYW989820M2EVB-01
The Infineon AIROC™ CYW989820M2EVB-01 evaluation kit enables you to evaluate and develop single-chip Bluetooth® applications using the Infineon AIROC™ CYW89820 Automotive Bluetooth® system on chip.
The Infineon AIROC™ CYW89820 brings the latest Bluetooth® technology to automotive applications and offers automotive Grade 2 (-40C to + 105C) ambient temperature performance. The AIROC™ CYW89820 is tested to Automotive Electronics Council AEC-Q100 environmental stress guidelines and is manufactured in ISO9001 approved and TS16949 certified facilities. The CYW89820 employs high integration to reduce external components, thereby minimizing the device’s footprint and cost. This kit helps evaluate device functionality and develop applications quickly for faster time-to-market.
The AIROC™ CYW89820 is supported by the AIROC™ Bluetooth® SDK in ModusToolbox™ software and tools with code examples to support rapid development of Bluetooth® use cases for industrial (access control, asset tracking, factory automation, logistics management, sensors) and automotive (car access, car sharing, keyless entry, passive entry and passive start, wireless diagnostics/OBD, sensors, and cable replacement). To learn more about ModusToolbox™ and download the latest version of the Bluetooth® SDK, please visit the Bluetooth® SDK community page.
- CYW9BTM2BASE2 baseboard
- Radio card with Infineon AIROC™ CYW89820 Automotive Bluetooth® system on chip
- Arduino compatible headers for hardware expansion
- Recovery button (red), Reset button (blue), and User button (black)
- Onboard Micro-B USB connector (J6) for programming and debug purposes
- Base Board: CYW9BTM2BASE2 Rev 2.0
- Radio Card: CYW989820M2IPA1 Rev 2.0 with AIROC™ CYW89820 Automotive Bluetooth® system on chip (mounted onto baseboard)
- USB Standard-A to Micro-B cable