EVAL ISO1H812G
概要
The ISO1H81xG family offers parallel and serial 3.3 V/5 V μC-interfaces, facilitating straight forward connection with virtually any μC, μP, ASIC or FPGA. The ISO1H81xG products enable OEM-product designs which meet the stringent EMI requirements of the IEC 61131-2 norm (zone C) applicable for Programmable Logical Controllers (PLC).
特長
- Robust galvanic isolation (UL508 and EN 611312 certified) to protect the 3.3 V/5 V control domain of an industrial control system from the harsh 24 V (typ.) process side 8channel highside powerswitching capabilities of up to 1.2 A per channel
- Active current limitation and over temperature protection
- Common diagnostic feedback for overtemperature and for Vbb undervoltage
推奨アプリケーション例
- Programmable Logic Controllers
- Distributed Control Systems
- General Control Equipment
- Robotics
- Solid-State Relay
-
Evaluation board coreless transformer isolated high side switch with ISO1H812G
Share 01_00 | Mar 02, 2010 | PDF | 360 kb
ビデオ
サポート