EVALSF3R-ICE3AR0680JZ
30W 12V SMPS Evaluation Board with CoolSET™ ICE3AR0680JZ
Universal input 30W 12V off-line flyback converter power supply utilizing CoolSET™ ICE3AR0680JZ. The application demo board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz switching frequency. It has a single output voltage with secondary side control regulation. Besides having the basic features of the F3R CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for major fault (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable brownout feature, built-in soft start time, built-in and extendable blanking time, frequency jitter feature and external auto-restart enable, etc. The particular features needs to be stressed are the best-in-class low standby power and the good EMI performance.
特長
- 800V avalanche rugged CoolMOS™ with Startup Cell
- Active Burst Mode for lowest Standby Power
- Selectable entry and exit burst mode level
- 100kHz internally fixed switching frequency with jittering feature
- Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Over temperature
- External auto-restart enable pin
- Over temperature protection with 50°C hysteresis
- Built-in 10ms Soft Start
- Built-in 20ms and extendable blanking time for short duration peak power
- Propagation delay compensation for both maximum load and burst mode
- Adjustable brownout feature
- Overall tolerance of Current Limiting < ±5%
- BiCMOS technology for low power consumption and wide VCC voltage range
- Soft gate drive with 50Ω turn on resistor
推奨アプリケーション例
Small power supply such as DVD player, set-top box, game console, charger and auxiliary power of high power system, etc.
-
30W 12V Evaluation board using ICE3AR0680JZ
Share 01_01 | Aug 11, 2010 | PDF | 3.3 mb